Select a different country or region to see content for your location.
United States
22:10:58 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 190 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 254,4 mm | Outside diameter |
≈m | 5,9 kg | Weight |
Downloads: