Select a different country or region to see content for your location.
United States
02:24:13 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 55 mm | Shaft diameter |
d2 | 55 mm | Sealing shaft diameter |
B | 11 mm | Total width |
D3 | 80,5 mm | Outside diamater |
g | 80,5 mm | Overhang housing |
D2 | 72 mm | Diameter sealing |
≈m | 109,21 g | Weight |
Downloads: