Select a different country or region to see content for your location.
United States
16:05:58 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 100 mm | Shaft diameter |
d2 | 115 mm | Sealing shaft diameter |
B | 14,5 mm | Total width |
D3 | 147,5 mm | Outside diamater |
D2 | 137,5 mm | Diameter sealing |
≈m | 67,08 g | Weight |
Downloads: