Select a different country or region to see content for your location.
United States
17:26:20 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
BGR | 20 | Dimension of shaft and support body |
Tol dLW | L | Diameter tolerance shaft |
h4 | 53,975 mm | Height dimension 1 |
Tol h4 | 0,051 mm | Height dimension tolerance High |
Tol h4 | -0,051 mm | Height dimension tolerance Low |
b | 63,5 mm | Support rail width bottom |
Lmax | 5.181,6 mm | Shaft and support rail-length max. 2 |
Mounting dimensions
jB | 47,752 mm | Distance jB of bore |
b3 | 14,224 mm | Support rail width prism |
a2 | 31,75 mm | Support rail width stop bar |
Tol a2 | 0,051 mm | Height dimension tolerance High |
Tol a2 | -0,051 mm | Height dimension tolerance Low |
jL | 152,4 mm | Distance radial thread |
aL min | 75,184 mm | Distance thread aL (min) 3 |
aL max | 139,7 mm | Distance thread aL (max) 3 |
aR min | 75,184 mm | Distance thread aR (min) 3 |
aR max | 139,7 mm | Distance thread aR (max) 3 |
H1 | 7,95 mm | Support Rail height stop bar |
K3 | 8,712 mm | Adjacent construction bore |
K5 | 13,487 mm | Counterbore |
K6 | 8,712 mm | Connecting bore |
K7 | SHR 5/16-18X1-3/4 SOC HD CAP | Screw size |
h7 | 8,255 mm | Depth counterbore |
m | 8,92 kg/m | Shaft and support rail unit weight |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2

3

Downloads:
Your current product variant
Diameter shaft | 1-1/4" | DLW |


Recently viewed products

Wait to see recently viewed products