Select a different country or region to see content for your location.
United States
04:49:11 GMT+0000 (Coordinated Universal Time)


TSUW20
Guideways, metric sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible


Hauptabmessungen und Leistungsdaten
dLW | 20 mm | Wellendurchmesser |
dLW | 20 | Baugröße Tragschiene |
dLWTol | h6 | Durchmessertoleranz Welle |
h4 | 22 mm | Höhenmaß 1 |
h4 tol | 0,02 mm | Höhenmaß Toleranz (obere) |
h4 tol | -0,02 mm | Höhenmaß Toleranz (untere) |
b1 | 17 mm | Support rail width bottom |
Lmax | 6.000 mm | Shaft and support rail unit length 2 |
Ltol max | 3 mm | Length tolerance (max) |
Ltol min | -3 mm | Length tolerance (min) |
≈m | 2,92 kg/m | Weight |
Anschlussmaße
a2 | 8,5 mm | Bohrung G2 Abstand Anschlag |
aL min | 20 mm | Randabstand Bohrungen links (min) 3 |
aL max | 69 mm | Randabstand Bohrungen links (max) 3 |
aR min | 20 mm | Randabstand Bohrungen rechts (min) 3 |
aR max | 69 mm | Randabstand Bohrungen rechts (max) 3 |
B3 | 7,8 mm | Support rail width prism |
G1 | M6 | Thread size (shaft) |
G2 | 6,6 mm | Bohrung Verbindungskonstruktion |
H5 | 3 mm | Support body height stop |
jL | 75 mm | Bohrungen Länge Abstand |
t7 | 23 mm | Screw depth support rail 4 |
ms | 2,92 kg/m | Shaft and support rail unit weight |
Footnotes
1

2

3

4

Downloads:


All
English

2014-02-26 | Katalog | WF 1 | Englisch