Select a different country or region to see content for your location.
United States
10:25:06 GMT+0000 (Coordinated Universal Time)


SRM01
Measuring instrument rpm
Measuring heads, with shims and electronic evaluation system
Preferred product


Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 0,55 kg | Weight |
Power Supply
5 Vdc | Supply voltage | |
280 mA | Current consumption |
Mounting dimensions
6,6 mm | Bore diameter sensor SRMH | |
29 mm | Bore pitch width sensor SRMH |
Main dimensions
125 mm | Length SRMB exclud plugs | |
80 mm | Width SRMB | |
40 mm | Height SRMB | |
236 mm | Length SRMB total | |
48,5 mm | Length SRMH total | |
35 mm | Length SRMH excluding plugs | |
25 mm | Length SRMH cylindrical housing | |
15,9 mm | Diameter sensor housing SRMH | |
40 mm | Flange length sensor SRMH | |
20 mm | Flange width sensor SRMH |
Temperature range
70 °C | Operating temperature max | |
IP 65 | Ingress protection | |
0 °C | Operating temperature min |
Additional information
ISO4762 M4X10-8.8 | Cylinder head screws SRMB | |
ISO4762 M6x20-8.8 | Cylinder head screws SRMH | |
10 Nm | Bolting torque max | |
9 Nm | Bolting torque min |
Cable
M23x1 | Thread plug connector | |
12 | Number pins plug connector |
Downloads:


All
English

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch
Axial/radial bearings with integral angular measuring system

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2025-06-20 | Technische Produktinformation | TPI 120 | Englisch