Select a different country or region to see content for your location.
United States
04:21:24 GMT+0000 (Coordinated Universal Time)


MEKO260/395/460-AL-B-KABELL:260CM
sensing head
Measuring heads with connection cable and electronic evaluation system


Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 260 g | Weight |
Main Dimensions & Performance Data
B | 25 mm | Length MEKOKAB cylindrical housing |
Additional information
ISO4762 M5X12-8.8 | Cap Head Screws Sensor | |
6 Nm | Tightening torque upper tolerance | |
5,4 Nm | Tightening torque lower tolerance |
Cable
M23x1 | Thread plug connector | |
12 | Pins plug connector |
Downloads:
Your current product variant
Cable length | 2,6 m |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch
Axial/radial bearings with integral angular measuring system

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2020-02-1 | Anleitung (Montage, Betrieb) | MON 37 | Englisch