Select a different country or region to see content for your location.
United States
11:14:28 GMT+0000 (Coordinated Universal Time)


MEKO200-AL-B
sensing head
Measuring heads with connection cable and electronic evaluation system


Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 200 g | Weight |
Main Dimensions & Performance Data
B | 20 mm | Length MEKOKAB cylindrical housing |
Additional information
ISO4762 M5X12-8.8 | Cap Head Screws Sensor | |
6 Nm | Tightening torque upper tolerance | |
5,4 Nm | Tightening torque lower tolerance |
Cable
M23x1 | Thread plug connector | |
12 | Pins plug connector |
Downloads:
Your current product variant
Cable length | 2 m |


All
English

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch
Axial/radial bearings with integral angular measuring system

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2020-02-1 | Anleitung (Montage, Betrieb) | MON 37 | Englisch