Select a different country or region to see content for your location.
United States
15:37:35 GMT+0000 (Coordinated Universal Time)


KTBO40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible

Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 77 mm | Heigth |
L | 176 mm | Length |
B | 108 mm | Width |
C | 9.200 N | Load capacity dyn. C 1 |
C0 | 9.900 N | Load capacity stat. C0 1 |
≈m | 3,56 kg | Weight |
Mounting dimensions
JB | 80 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 18,2 mm | 2 |
JL | 100 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 45 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 14 mm | |
T5 | 34 mm | |
H6 | 66 mm | |
N1 | 13 mm | |
N3 | 20 mm | |
G2 | M16 | Thread size |
G3 | M8x1 | Thread size |
α | 54 ° | Angle |
K5 | M12 | Screw DIN 6912 |
Footnotes
1

2

3


Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2014-02-26 | Katalog | WF 1 | Englisch