Select a different country or region to see content for your location.
United States
10:35:22 GMT+0000 (Coordinated Universal Time)


F518-A-L
Flanged housing
Flanged housing for various bearing types, with conical bore and clamping sleeve, closed on one side
Preferred product


Main Dimensions & Performance Data
d1 | 80 mm | Shaft diameter |
a | 210 mm | Flange width |
h1 | 210 mm | Height flange |
g2 | 110 mm | Total width with lid g2 |
4 | Number of fastening holes | |
≈m | 12,5 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 25 mm | Thickness of flange |
D | 160 mm | Outside diameter bearing |
g4 | 29 mm | Distance flange to bearing seat |
h | 105 mm | Distance shaft axis |
m | 240 mm | Pich circle diameter fixing holes |
s | M16 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products