Select a different country or region to see content for your location.
United States
03:36:37 GMT+0000 (Coordinated Universal Time)


F11209
Flanged housing
Flanged housing for self-aligning ball bearing 112 with wide inner-ring, felt seal, grease lubrication
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Shaft diameter |
a | 180 mm | Flange width |
g2 | 62,5 mm | Total width with cover |
h1 | 160 mm | Height flange |
≈m | 2,964 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 15 mm | Thickness of flange |
D | 85 mm | Outside diameter bearing |
h | 60 mm | Distance shaft axis |
m | 160 mm | Pitch circle diameter fixing holes |
s | M12 | Size of fixing screws |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

