Select a different country or region to see content for your location.
United States
08:27:47 GMT+0000 (Coordinated Universal Time)


F11204
Flanged housing
Flanged housing for self-aligning ball bearing 112 with wide inner-ring, felt seal, grease lubrication


Main Dimensions & Performance Data
d | 20 mm | Shaft diameter |
a | 105 mm | Flange width |
g2 | 42 mm | Total width with cover |
h1 | 92 mm | Height flange |
≈m | 0,702 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 10 mm | Thickness of flange |
D | 47 mm | Outside diameter bearing |
h | 35 mm | Distance shaft axis |
m | 90 mm | Pitch circle diameter fixing holes |
s | M10 | Size of fixing screws |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


Recently viewed products

Wait to see recently viewed products