Select a different country or region to see content for your location.
United States
11:04:21 GMT+0000 (Coordinated Universal Time)


GVK109-211-KTT-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings GVK..-KTT-B, spherical outer ring, inner ring with square bore, T seals on both sides


Main Dimensions & Performance Data
DSP | 100 mm | Outside diameter |
B | 36 mm | Width |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
≈m | 1,07 kg | Weight |
Dimensions
D1 | 85,8 mm | Outside diameter seal |
C | 25 mm | Width, outer ring |
F | 55,1 mm | Maximum distance hexagonal bore |
r | 2,5 mm | Radius hexagonal bore |
C2 | 28,9 mm | Sealing total width |
d1 | 69,8 mm | Rib diameter inner ring |
d | 39,6875 mm | Width of flats |
Ca | 7 mm | Distance to lubrication hole |
0,3 mm | Width across flats upper tolerance | |
d | 39,688 mm | Width across flats (Inch) |
0 mm | Width across flats lower tolerance |
Calculation factors
f0 | 14,2 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-10-28 | Katalog | SG 1 | Englisch