Select a different country or region to see content for your location.
United States
09:39:44 GMT+0000 (Coordinated Universal Time)


GVK104-209-KTT-B
Self-aligning deep groove ball bearings
Plummer block housing unit GVK..-209-KTT-B, RIBB sheet metal PB


Main Dimensions & Performance Data
DSP | 85 mm | Outside diameter |
B | 36,5 mm | Width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,72 kg | Weight |
Dimensions
D1 | 72,2 mm | Outside diameter seal |
C | 22 mm | Width, outer ring |
F | 36,4 mm | Maximum distance hexagonal bore |
r | 2,5 mm | Radius hexagonal bore |
C2 | 26,3 mm | Sealing total width |
d1 | 57,9 mm | Rib diameter inner ring |
d | 31,75 mm | Width of flats |
Ca | 6,4 mm | Distance to lubrication hole |
0,9 mm | Width across flats upper tolerance | |
d | 31,75 mm | Width across flats (Inch) |
0,6 mm | Width across flats lower tolerance |
Calculation factors
f0 | 14,1 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-10-28 | Katalog | SG 1 | Englisch