Select a different country or region to see content for your location.
United States
22:40:41 GMT+0000 (Coordinated Universal Time)

Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 450 g | Weight |
Power Supply
5 Vdc | Supply voltage | |
280 mA | Current consumption |
Main dimensions
125 mm | Length SRMB exclud plugs | |
80 mm | Width SRMB | |
40 mm | Height SRMB | |
236 mm | Length SRMB total |
Temperature range
70 °C | Operating temperature max | |
IP 65 | Ingress protection | |
0 °C | Operating temperature min |
Additional information
ISO4762 M4X10-8.8 | Cylinder head screws SRMB |
Cable
M23x1 | Thread plug connector | |
12 | Number pins plug connector |
Downloads:


All
English

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch