Select a different country or region to see content for your location.
United States
08:30:18 GMT+0000 (Coordinated Universal Time)


SKE17-204-KRR-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings SK..-KRR-B, spherical outer ring, inner ring with hexagonal bore, R seals on both sides


Main Dimensions & Performance Data
DSP | 47 mm | Outside diameter |
B | 17,7 mm | Width |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 116,652 g | Weight |
Dimensions
C | 14 mm | Width, outer ring |
F | 20,2 mm | Maximum distance hexagonal bore |
r | 0,13 mm | Radius hexagonal bore |
d1 | 28,7 mm | Rib diameter inner ring |
d | 17 mm | Width of flats |
0,15 mm | Width across flats upper tolerance | |
0,05 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,1 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | Spherical |
Deviating ballset | 204 | 204 |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products