regionSelectionBanner.message
country.us
00:51:23 GMT+0000 (Coordinated Universal Time)

HEATER800-SMART-400V
Induction heating device
HEATER smart
productDetailPage.oldDesignation
4307411-CE
product.isPreferred
feature.frequentlyBoughtTogether.title

Technical data
U | 400 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 24 kVA | Power consumption |
I | 60 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 307 kg | text.product.weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Dimensions
1.080 mm | Length HEATER | |
650 mm | Width HEATER | |
955 mm | Height HEATER | |
B | 430 mm | Space between poles |
C | 515 mm | Pole length |
Workpiece to be heated
145 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
60 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1.150 mm | Max. outer diameter workpiece |
420 mm | Max. workpiece width, horizontal heating | |
mb max | 800 kg | Max. workpiece weight |
Additional information
1 | Yokes included, quantity | |
100x100 | Yokes included, cross section (mm²) |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Series | SMART | Extended functionality |
page.pdp.cad.sorry.title
page.pdp.cad.sorry.content.anonymous
