Select a different country or region to see content for your location.
United States
10:23:24 GMT+0000 (Coordinated Universal Time)

HEATER200-SMART-400V
Induction heating device
HEATER smart
Replaces
4304421-CE
Preferred product

Technical data
U | 400 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 8 kVA | Power consumption |
I | 20 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 84,5 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
788 mm | Length HEATER | |
315 mm | Width HEATER | |
456 mm | Height HEATER | |
B | 210 mm | Space between poles |
C | 205 mm | Pole length |
D | 70x80 | Pole cross section (mm²) |
Workpiece to be heated
45 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
15 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
110 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 600 mm | Max. outer diameter workpiece |
205 mm | Max. workpiece width, vertical heating | |
200 mm | Max. workpiece width, horizontal heating | |
mb max | 200 kg | Max. workpiece weight |
Additional information
2 | Yokes included, quantity | |
30x30, 70x80 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products