Select a different country or region to see content for your location.
United States
21:45:09 GMT+0000 (Coordinated Universal Time)

MF-GENERATOR3.0-22KW-400V
Medium frequency generator
MF-GENERATOR 3.0 - 22kW
Replaces
330224001
Preferred product
Technical data
P | 22 kW | Power |
10 – 25 kHz | MF Frequency range | |
U | 400 V | Voltage |
Three-phase AC | Current type | |
I | 32 A | Amperage |
f | 50 – 60 Hz | Power frequency |
7” | Dimensions display | |
600 x 300 x 600 | Dimensions of generator [LxWxH] (mm) | |
≈m | 46 kg | Weight |
Functions
+ | Forced air cooling | |
for type K thermocouple | Temperature measurement | |
± 3.5 °C / ± 6.3 °F | Accuracy | |
+ | Inductor recognition | |
yes, for max 300 °C / 572 °F | Temperature sensor | |
+ | Extra thermocouple input | |
+ | Heat curve in display | |
via touchscreen | Setpoint power | |
via touchscreen | Setpoint temperature | |
+ | Setpoint temperature curve | |
via touchscreen | Setpoint timer | |
via touchscreen | Selection operating mode | |
Setpoint and actual value on touchscreen | Digital readings temperature | |
Setpoint and actual value on touchscreen | Digital readings time | |
Actual value on touchscreen | Digital readings power | |
Actual value on touchscreen | Digital readings frequency | |
+ | USB connection | |
+ | Network connection | |
+ | Heating log |
Additional information
Installation in operational state: light optional | Signaling by ... | |
Error message: acoustic signal | Signaling by ... | |
End of heating cycle: acoustic signal | Signaling by ... | |
Option | Trolley | |
Option | Signal tower |
Downloads:
Your current product variant
Series | 3.0 | Prime |
Version | 22 | Power 22 kW |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products