Select a different country or region to see content for your location.
United States
23:52:38 GMT+0000 (Coordinated Universal Time)

MF-GENERATOR.CONNECT-44KW-3M
Connection cable
MF connecting cable generator - inductor, for 44 kW generators
Replaces
3502009851
Preferred product
Technical data
L | 3 m | Cable length |
70 mm² | Cable cross-section | |
≈m | 5 kg | Weight |
Additional information
for flexible inductors | Usability | |
no | Included in delivery scope of the generator |
Downloads: