Select a different country or region to see content for your location.
United States
19:06:26 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM5
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM5
Preferred product

Dimensions
d | 38,5 mm | |
D | 46 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 58 mm | |
T | 9 mm | |
a | 1/2" | Square (inch) |
b | 4,7 mm | |
c | 34,6 mm | |
≈m | 0,38 kg | Weight |
Additional information
KM5 | Suitable for locknuts | |
ZMA20/38, ZM25 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch