Select a different country or region to see content for your location.
United States
16:17:44 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM3
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM3
Preferred product

Dimensions
d | 28,4 mm | |
D | 36 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 65 mm | |
T | 6 mm | |
a | 1/2" | Square (inch) |
b | 3,5 mm | |
c | 24,6 mm | |
≈m | 0,24 kg | Weight |
Additional information
KM3 | Suitable for locknuts | |
ZM17 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch