Select a different country or region to see content for your location.
United States
17:25:36 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM1
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM1
Preferred product

Dimensions
d | 22,4 mm | |
D | 28 mm | |
D1 | 22 mm | |
L | 57 mm | |
l | 45 mm | |
T | 5 mm | |
a | 3/8" | Square (inch) |
b | 2,6 mm | |
c | 18,5 mm | |
≈m | 0,1 kg | Weight |
Additional information
KM1 | Suitable for locknuts | |
ZM12 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch