Select a different country or region to see content for your location.
United States
14:51:49 GMT+0000 (Coordinated Universal Time)

PUMP1000-5L-AIR
Hydraulic pump, air-driven
Air-hydraulic foot pump, 1000 bar
Preferred product
Technical data
pmax | 1.000 bar | Maximum operating pressure |
V̇ | 100 – 500 cm³ | Oil flow/minute |
Vmax | 5 l | Volume of oil container |
Veff | 4 l | Useable oil quantity |
η40 | 32 – 46 mm²/s | Oil viscosity in accordance with ISO VG at 40°C |
pAIR | 2,8 – 8,5 bar | Required pressure in the air supply |
L0 | 2.000 mm | Hose length |
Quick coupling G¼ | Coupling | |
320 mm | Length pump | |
270 mm | Width pump | |
235 mm | Height pump | |
≈m | 14 kg | Weight |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Downloads:
Your current product variant
Series | PUMP | Series PUMP |
Version | HN | For use with hydraulic nuts |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.