Select a different country or region to see content for your location.
United States
17:46:48 GMT+0000 (Coordinated Universal Time)

TOOL-RAILWAY-AGGREGATE-2
Mobile hydraulic device
for mounting/dismounting of tapered or cylindrical roller bearing units in wheelset bearings of rail vehicles, standard version
Preferred product

Technical data
U | 400 V | Voltage |
Three-phase AC | Current type | |
f | 50 – 60 Hz | Power frequency |
P | 1,1 kW | Power consumption |
Fc max | 692 kN | Max. contact force cylinder |
sc max | 230 mm | Max. working stroke cylinder |
pmax | 700 bar | Max. operating pressure |
435 – 995 | Working height range [bottom – center axis cylinder] (mm) | |
1050 x 550 x 900 | Dimensions [LxWxH] (mm) | |
≈m | 155 kg | Weight |
Functions
electrically driven hydraulic unit, double action hollow piston cylinder | Functional principle | |
hydraulic with foot pedal, manually operated lowering valve | Height adjustment | |
4 swivel castors with brake function | Castors |
Additional information
Product is manufactured to order. Request with specification of the application case to customer service. | Availability | |
only in conjunction with bearing/application-specific tool set TOOL-RAILWAY-AXLE... (not included in delivery, separate on request) | Usability |
Downloads:
Your current product variant
Series | TRAG | TOOL-RAILWAY-AGGREGATE |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products