Select a different country or region to see content for your location.
United States
21:44:03 GMT+0000 (Coordinated Universal Time)

BPP-100T-SOLENOID-VALVE
Mobile hydraulic device
BETEX device for mounting/dismounting of tapered or cylindrical roller bearing units in wheelset bearings of rail vehicles, with solenoid valve, proceed way longitudinal
Replaces
700020

Technical data
U | 230 V | Voltage |
AC power | Current type | |
I | 12 A | Amperage |
f | 50 – 60 Hz | Power frequency |
Fc max | 660 kN | Max. contact force cylinder |
sc max | 392 mm | Max. working stroke cylinder |
pmax | 700 bar | Max. operating pressure |
370 – 1050 | Working height range [bottom – center axis cylinder] (mm) | |
2210 x 652 x 900 | Dimensions [LxWxH] (mm) | |
≈m | 560 kg | Weight |
Functions
electrically driven hydraulic unit for function main cylinder and height adjustment, remote control | Functional principle | |
hydraulically by means of aggregate | Height adjustment | |
2 swivel castors with brake function, 2 fixed castors | Castors |
Additional information
Product is manufactured to order. Request with specification of the application case to customer service. | Availability | |
only in conjunction with bearing/application-specific tool set (not included in delivery, separate on request) | Usability |
Downloads:
Your current product variant
Series | BPP/BPPS | BEARING PULLER/PUSHER |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products