Select a different country or region to see content for your location.
United States
18:11:12 GMT+0000 (Coordinated Universal Time)
Technical data
Transport of drums up to max. 60 kg and diameter 410 mm | Usage | |
Steel, powder coated | Material | |
545 x 640 x 910 | Dimensions (mm) | |
2 x Ø150 mm | Rollers (quantity, diameter) | |
2 x Ø60 mm | Swivel castors (quantity, diameter) | |
≈m | 13,6 kg | Weight |
Downloads: