Select a different country or region to see content for your location.
United States
16:19:22 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.CHAIN-PINION-08AB2-Z12-G
Chain lubrication pinion
Chain lubrication pinion duplex, Lubricant feed axial
Preferred product

Technical data
Lubrication of chains | Usage | |
Duplex (double-row) | Design | |
axial | Lubricant feed | |
Pinion: plastic, roller: open cell PU foam | Material | |
top | 0 °C … +60 °C | Operating temperature |
7 m/s | Max. permissible circumferential speed at outside diameter | |
Oil | Lubricant | |
08 A/B-2 | Chain type according to ISO 606 | |
z | 12 | Teeth number |
d | 49,07 mm | Pitch circle diameter |
da | 53 mm | |
db | 39 mm | |
B1 | 29 mm | |
B2 | 5 mm | |
B3 | 15 mm | |
L1 | 30 mm | |
L2 | 41 mm | |
L3 | 55,5 mm | |
L4 | 71,2 mm | |
G1 | M10 | Thread |
G2 | M6 | Thread |
W | 15 mm | Width across flats |
≈m | 0,4 kg | Weight |
Downloads:
Your current product variant
Version | AB-/B-2 | Chain lubrication pinions, duplex design |


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch