Select a different country or region to see content for your location.
United States
08:57:01 GMT+0000 (Coordinated Universal Time)

LASER-EQUILIGN2
Shaft alignment device
Laser system for aligning shafts
Replaces
780500
Preferred product

Technical data
Tablet-based, kiosked mode | System solution | |
Single Laser | Laser technology | |
Coaxial, reflected laser beam | Measuring principle | |
0 – 5 m | Measuring distance | |
0° – 360° | Measuring range inclinometer | |
yes, max. 4 measuring points | Active clock mode | |
Bluetooth | Communication | |
8'' TFT, 1280 x 800 Px. | Display | |
-10°C – +50°C | Operating temperature | |
Li-Ion rechargeable battery | Voltage supply | |
up to 10 hours | Operating time | |
IP 68 | Protection class handheld | |
IP 65 | Protection class laser/sensor | |
Class 2 acc. to IEC 60825-1 | Safety class laser | |
500 x 410 x 140 | Dimensions case (mm) | |
≈m | 5,7 kg | Weight |
Additional information
1 pc. handheld tablet, 1 pc. charger with adapters, 1 pc. shaft bracket, 1 pc. laser/sensor, 1 pc. reflector with roof prisma, 1 pc. micro USB cable, 1 pc. USB C data cable, 1 pc. USB A USB C adapter cable, 1 pc. tape measure, 1 pc. hex wrench SW4, 1 pc. case | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2022-12-16 | Anleitung (Montage, Betrieb) | | Englisch
LASER-EQUILIGN2

2021-06-15 | Anleitung (Montage, Betrieb) | | Englisch
LASER-EQUILIGN2

2021-09-21 | Broschüre | LASER-EQUILIGN2 | Englisch
LASER-EQUILIGN2 Shaft Alignment System

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch