Select a different country or region to see content for your location.
United States
20:55:48 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 23 mm | Width |
Cr | 26.500 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
Ca | 5.400 N | Basic dynamic load rating, axial |
C0a | 9.300 N | Basic static load rating, axial |
Cur | 5.800 N | Fatigue limit load, radial |
Cur | 5.800 N | Fatigue load limit, radial |
Cua | 420 N | Fatigue load limit, axial |
nG | 14.600 1/min | Limiting speed |
nϑr | 12.000 1/min | Reference speed |
≈m | 120,98 g | Weight |
Dimensions
F | 30 mm | Raceway diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Downloads:
Characteristics