Select a different country or region to see content for your location.
United States
03:15:43 GMT+0000 (Coordinated Universal Time)


XSA140744-N
Slewing ring, crossed roller bearing, external gear teeth
Crossed roller bearings, standard series 14, external gear teeth, lip seals on both sides
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
| diZT | 674 mm | Diameter centring inner ring |
IT7 | Diameter centring inner ring tolerance | |
| t | 10 mm | Length centering inner ring |
| Da | 838,1 mm | Outside Diameter |
| Di ZT | 747 mm | Diameter centring outer ring |
IT7 | Diameter centring outer ring tolerance | |
| T | 4,5 mm | Length centering outer ring |
| H | 56 mm | Height |
| ≈m | 60 kg | Weight |
Dimensions
| ha | 44,5 mm | Width outer ring |
| La | 785 mm | Pitchcircle diameter fixing holes outer ring |
| na | 36 | Number of fixing holes in outer ring |
| b | 44,5 mm | Width gearing |
| m | 6 mm | Modul of gearing |
| z | 138 | Number of teeth |
| d0 | 828 mm | Pitch circle diameter gearing |
| Fz norm | 21.300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
| Fz max | 31.500 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
| da | 743 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0,6 mm | Outside diameter inner ring lower tolerance | |
| h | 44,5 mm | Height of individual ring |
| dB | 14 mm | Fixing bore |
| Li | 698 mm | Pitchcircle diameter fixing holes inner ring |
| ni | 40 | Number of fixing holes in inner ring |
M12 | Tread fixing bore | |
| tG | 20 mm | Thread depth oil connector |
0,05 mm | Running accuracy A (related to the raceway) | |
0,05 mm | Running accuracy B (related to the raceway) | |
0,08 mm | Running accuracy C (related to the raceway) | |
0,08 mm | Running accuracy D (related to the raceway) |
Temperature range
| Tmin | -25 °C | Operating temperature min. |
| Tmax | 80 °C | Operating temperature max. |
Calculation factors
| Ca | 275.000 N | Basic dynamic load rating, axial |
| C0a | 970.000 N | Basic static load rating, axial |
| Cr | 195.000 N | Basic dynamic load rating, radial (for radial load only) |
| C0r | 475.000 N | Basic static load rating, radial (for radial load only) |
| VSPmax | 0,04 mm | Maximum bearing preload |
| VSPmin | 0,01 mm | Min. bearing preload |
| Fr zul | 148.700 N | Max. radial load fixing screws (friction locking) |
Operating conditions for bearing XSA140744-N
In work for XSA140744-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


