Select a different country or region to see content for your location.
United States
13:27:16 GMT+0000 (Coordinated Universal Time)


HSS71917-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HSS719..-E, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
Preferred product
Product information



Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 18 mm | Width |
Cr | 20.000 N | Basic dynamic load rating, radial |
C0r | 16.000 N | Basic static load rating, radial |
Cur | 1.670 N | Fatigue load limit, radial |
nG Grease | 14.000 1/min | Limiting speed for grease lubrication |
≈m | 0,62 kg | Weight |
Mounting dimensions
da | 92 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 114 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
a | 32,9 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 117 N | Preload force light |
FV M | 352 N | Preload force medium |
FV H | 704 N | Preload force heavy |
KaE L | 338 N | Lift-off force light |
KaE M | 1.032 N | Lift-off force medium |
KaE H | 2.102 N | Lift-off force heavy |
ca L | 140 N/µm | Axial rigidity light |
ca M | 208 N/µm | Axial rigidity medium |
ca H | 270 N/µm | Axial rigidity heavy |