Select a different country or region to see content for your location.
United States
03:04:18 GMT+0000 (Coordinated Universal Time)


HCM7011-EDLR-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing HCM70..-EDLR, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances, for direct oil feed via outer ring, with inserted O rings
Frequently bought together




Main Dimensions & Performance Data
| d | 55 mm | Bore diameter |
| D | 90 mm | Outside diameter |
| B | 18 mm | Width |
| Cr | 18.600 N | Basic dynamic load rating, radial |
| C0r | 10.000 N | Basic static load rating, radial |
| Cur | 810 N | Fatigue load limit, radial |
| nG Grease | 26.000 1/min | Limiting speed for grease lubrication |
| nG Oil | 38.000 1/min | Limiting speed for oil lubrication |
| ≈m | 0,36 kg | Weight |
Mounting dimensions
| da | 62 mm | Diameter shaft shoulder |
| da | h12 | Diameter shaft shoulder clearance |
| Da | 83 mm | Shoulder diameter outer ring |
| Da | H12 | Shoulder diameter outer ring clearance |
| ra max | 1 mm | Maximum recess radius |
| ra1 max | 0,6 mm | Maximum recess radius |
| BN | 2,8 mm | Distance ring grooves |
| BN1 | 2,8 mm | Distance ring grooves |
| SN | 10,15 mm | Distance to lubrication hole |
| SB | 1,4 mm | Width of lubricating groove |
| a | 25,9 mm | Distance between the apexes of the pressure cones |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
| r1 min | 0,6 mm | Minimum chamfer dimension |
| α | 25 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Additional information
| FV L | 117 N | Preload force light |
| FV M | 306 N | Preload force medium |
| FV H | 637 N | Preload force heavy |
| KaE L | 335 N | Lift-off force light |
| KaE M | 887 N | Lift-off force medium |
| KaE H | 1.869 N | Lift-off force heavy |
| ca L | 110 N/µm | Axial rigidity light |
| ca M | 154 N/µm | Axial rigidity medium |
| ca H | 201 N/µm | Axial rigidity heavy |
Downloads:
Your current product variant
| Contact angle | E | Contact angle 25° |
| Sealing | Without | |
| Outer shape | DLR | Direct lubrication, annular slots with O rings |
| Cage | T | Laminated fabric cage |
| Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
| Arrangement bearing set | U | Single bearing |
| Preload | L | Preload light |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
