Select a different country or region to see content for your location.
United States
21:34:40 GMT+0000 (Coordinated Universal Time)


B7040-C-T-P4S-UL
Spindle bearing
Spindle bearing B70..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances
Replaces
B7040C.T.P4S.UL, B7040C.TPA.P4.UL
Product information



Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 310 mm | Outside diameter |
B | 51 mm | Width |
Cr | 310.000 N | Basic dynamic load rating, radial |
C0r | 270.000 N | Basic static load rating, radial |
Cur | 18.000 N | Fatigue load limit, radial |
nG Grease | 4.300 1/min | Limiting speed for grease lubrication |
nG Oil | 6.700 1/min | Limiting speed for oil lubrication |
≈m | 11,453 kg | Weight |
Mounting dimensions
da | 217 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 293 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 1 mm | Maximum recess radius |
Etk min | 232,1 mm | Minimum diameter injection pitch |
Etk max | 245,4 mm | Maximum diameter injection pitch |
Etk1 min | 232,1 mm | Minimum diameter injection pitch |
Etk1 max | 245,4 mm | Maximum diameter injection pitch |
a | 59,7 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 1.791 N | Preload force light |
FV M | 5.681 N | Preload force medium |
FV H | 11.402 N | Preload force heavy |
KaE L | 5.451 N | Lift-off force light |
KaE M | 18.508 N | Lift-off force medium |
KaE H | 39.448 N | Lift-off force heavy |
ca L | 192 N/µm | Axial rigidity light |
ca M | 318 N/µm | Axial rigidity medium |
ca H | 448 N/µm | Axial rigidity heavy |