Select a different country or region to see content for your location.
United States
00:17:17 GMT+0000 (Coordinated Universal Time)



NN3012-D-K-TVP-SP-XL
Cylindrical roller bearing
Super precision cylindrical roller bearings NN30..-D-K-TVP-SP, Non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
Preferred product



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 95 mm | Outside diameter |
B | 26 mm | Width |
Cr | 87.000 N | Basic dynamic load rating, radial |
C0r | 106.000 N | Basic static load rating, radial |
Cur | 17.400 N | Fatigue load limit, radial |
nG Grease | 11.300 1/min | Limiting speed for grease lubrication |
nG Oil | 13.300 1/min | Limiting speed for oil lubrication |
≈m | 0,623 kg | Weight |
Mounting dimensions
da | 70,1 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 88 mm | Diameter of housing shoulder |
H12 | Shoulder diameter outer ring clearance | |
Etk 1 nom | 84,4 mm | Injection pitch diameter min |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 1,1 mm | Minimum chamfer dimension |
E | 86,1 mm | Raceway diameter outer ring |
s | 1,9 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | TVP | Plastic cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Change mark | D | Internal Variant D |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products