Select a different country or region to see content for your location.
United States
22:42:16 GMT+0000 (Coordinated Universal Time)


234438-M-SP
Axial angular contact ball bearing
Axial angular contact ball bearings 2344, double direction, separable, restricted tolerances


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 120 mm | Width |
C | 60 mm | Width, outer ring |
Ca | 246.000 N | Basic dynamic load rating, axial |
C0a | 940.000 N | Basic static load rating, axial |
Cua | 56.000 N | Fatigue load limit, axial |
nG Grease | 1.900 1/min | Limiting speed for grease lubrication |
nG Oil | 2.800 1/min | Limiting speed for oil lubrication |
≈m | 24,814 kg | Weight |
Mounting dimensions
da | 231 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 273 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
α | 60 ° | Contact angle |
a | 482,5 mm | Distance between the apexes of the pressure cones |
Dimensions
d1 | 258 mm | Rip diameter shaft washer |
B1 | 30 mm | Height wave disc |
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
ca | 1.495 N/µm | Axial rigidity |
KaE | 6.021 N | Lift-off force |
Fv | 2.110 N | Preload force |
Downloads:
Your current product variant
Cage | M | Brass Cage |
Tolerance class | SP | Tolerance class SP |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch