Select a different country or region to see content for your location.
United States
03:18:46 GMT+0000 (Coordinated Universal Time)


SL183052-TB-XL-BR
Cylindrical roller bearing
Cylindrical roller bearing SL1830..-TB ,full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Remanufacturable
Frequently bought together



Main Dimensions & Performance Data
| d | 260 mm | Bore diameter |
| D | 400 mm | Outside diameter |
| B | 104 mm | Width |
| Cr | 1.600.000 N | Basic dynamic load rating, radial |
| C0r | 2.500.000 N | Basic static load rating, radial |
| Cur | 290.000 N | Fatigue load limit, radial |
| nG | 940 1/min | Limiting speed |
| nϑr | 620 1/min | Reference speed |
| ≈m | 44,5 kg | Weight |
Mounting dimensions
| da min | 304 mm | Minimum diameter shaft shoulder |
| dc min | 304 mm | Minimum shaft shoulder |
| Da max | 358 mm | Maximum diameter of housing shoulder |
| De min | 375,5 mm | Minimum diameter of housing shoulder |
| ra max | 4 mm | Maximum recess radius |
| E | 376 mm | Raceway diameter outer ring |
Dimensions
| rmin | 4 mm | Minimum chamfer dimension |
| s | 11 mm | Axial displacement |
| d1 | 304 mm | Maximum rib diameter inner ring |
| D1 min | 358,4 mm | Minimum rib diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL183052-TB-XL-BR
In work for SL183052-TB-XL-BR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

