Select a different country or region to see content for your location.
United States
19:20:46 GMT+0000 (Coordinated Universal Time)


SL045026-PP-2NR
Cylindrical roller bearing
Cylindrical roller bearing SL04..-PP-2NR, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Remanufacturable
Replaces
SL04 5026 PP 2NR
Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 95 mm | Width |
Cr | 540.000 N | Basic dynamic load rating, radial |
C0r | 960.000 N | Basic static load rating, radial |
Cur | 130.000 N | Fatigue load limit, radial |
nG Grease | 960 1/min | Limiting speed for grease lubrication |
≈m | 10,435 kg | Weight |
Mounting dimensions
Ca1 | 77 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 75 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 157 mm | Rib diameter inner ring |
d2 | 170 mm | Sealing diameter (rib) |
d3 | 216 mm | Outside diameter of snap ring WRE |
d1 min | 157 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 94 mm | Width, outer ring |
C1 | 83,2 mm | Distance ring grooves |
D1 | 196 mm | Diameter of groove |
m | 4,2 mm | Width of groove |
rmin | 0,6 mm | Minimum chamfer dimension |
t | 1,8 mm | Chamfer width |
X | 77 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | PP | Contact Seal on both sides |
Holding Rings | 2NR | Two retaining rings included |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products