Select a different country or region to see content for your location.
United States
15:51:18 GMT+0000 (Coordinated Universal Time)



SL024972-A-XL
Cylindrical roller bearing
Cylindrical roller bearings SL0249, non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
Replaces
SL024972-A


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 118 mm | Width |
Cr | 2.020.000 N | Basic dynamic load rating, radial |
C0r | 4.450.000 N | Basic static load rating, radial |
Cur | 570.000 N | Fatigue load limit, radial |
nG | 730 1/min | Limiting speed |
nϑr | 350 1/min | Reference speed |
≈m | 60,81 kg | Weight |
Mounting dimensions
dc min | 404 mm | Minimum shaft shoulder |
da min | 404 mm | Minimum diameter shaft shoulder |
De min | 447,5 mm | Minimum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
s | 6 mm | Axial displacement |
C | 59 mm | Distance to lubrication hole |
d1 max | 404 mm | Maximum rib diameter inner ring |
E | 447,95 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4972V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch