Select a different country or region to see content for your location.
United States
18:24:25 GMT+0000 (Coordinated Universal Time)


RSL75x107,9x62-XL-RV-DP
Cylindrical roller bearing
RSL in special dimensions, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, 2 thrust washers, Retaining Rings, edge radius RV on one side,typ RSL18



Main Dimensions & Performance Data
d | 75 mm | Rib diameter inner ring |
Ew | 107,9 mm | |
B | 62 mm | Width |
Cr | 340.000 N | Basic dynamic load rating, radial |
C0r | 500.000 N | Basic static load rating, radial |
Cur | 89.000 N | Fatigue load limit, radial |
nG | 3.450 1/min | Limiting speed |
nϑr | 1.720 1/min | Reference speed |
≈m | 1,64 kg | Weight |
Mounting dimensions
da min | 88,5 mm | Minimum diameter shaft shoulder |
Dimensions
RV | 3,50 | Edge radius |
rmin | 1,1 mm | Minimum chamfer dimension |
X | 54 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-09-12 | Technische Produktinformation | TPI 277 | Englisch