Select a different country or region to see content for your location.
United States
10:46:57 GMT+0000 (Coordinated Universal Time)


RSL185012-A
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 60 mm | Rib diameter inner ring |
Ew | 86,74 mm | |
B | 46 mm | Width |
Cr | 187.000 N | Basic dynamic load rating, radial |
C0r | 285.000 N | Basic static load rating, radial |
Cur | 39.000 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 2.750 1/min | Reference speed |
≈m | 0,795 kg | Weight |
Mounting dimensions
da min | 71,5 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
X | 39 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products