regionSelectionBanner.message
country.us
22:18:22 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
Ew | 283 mm | |
B | 108 mm | Width |
Cr | 1.300.000 N | Basic dynamic load rating, radial |
C0r | 1.490.000 N | Basic static load rating, radial |
Cur | 227.000 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
≈m | 28,4 kg | text.product.weight |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
d1 | 209,45 mm | Maximum rib diameter inner ring |
TK | 238 mm | Pitch circle |
LW | 75 mm | Length rolling element |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | -30 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
productDetailsPage.characteristics
page.pdp.cad.sorry.title
page.pdp.cad.sorry.content.anonymous