Select a different country or region to see content for your location.
United States
01:38:37 GMT+0000 (Coordinated Universal Time)



NU328-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU328-E-TVP2, NU328E.TVP2



Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 62 mm | Width |
Cr | 790.000 N | Basic dynamic load rating, radial |
C0r | 800.000 N | Basic static load rating, radial |
Cur | 95.000 N | Fatigue load limit, radial |
nG | 3.050 1/min | Limiting speed |
nϑr | 2.170 1/min | Reference speed |
≈m | 19,6 kg | Weight |
Mounting dimensions
da min | 157 mm | Minimum diameter shaft shoulder |
da max | 176 mm | Maximum diameter of shaft shoulder |
db min | 182 mm | Minimum shaft shoulder |
Da max | 283 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 5,2 mm | Axial displacement |
E | 264 mm | Raceway diameter outer ring |
F | 180 mm | Raceway diameter inner ring |
D1 min | 251,7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |