Select a different country or region to see content for your location.
United States
21:55:06 GMT+0000 (Coordinated Universal Time)


NU3164-E-M1A-C3
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-M1A, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 176 mm | Width |
Cr | 3.250.000 N | Basic dynamic load rating, radial |
C0r | 5.600.000 N | Basic static load rating, radial |
Cur | 550.000 N | Fatigue load limit, radial |
nG | 1.800 1/min | Limiting speed |
nϑr | 690 1/min | Reference speed |
≈m | 167,03 kg | Weight |
Mounting dimensions
da min | 340 mm | Minimum diameter shaft shoulder |
da max | 364 mm | Maximum diameter of shaft shoulder |
db min | 372 mm | Minimum shaft shoulder |
Da max | 520 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 12 mm | Axial displacement |
E | 496 mm | Raceway diameter outer ring |
F | 368 mm | Raceway diameter inner ring |
D1 min | 475,4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | M1A | Two Piece Brass Cage Lip guided |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products