Select a different country or region to see content for your location.
United States
03:52:59 GMT+0000 (Coordinated Universal Time)


NNU4134-M
Zylinderrollenlager
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
| d | 170 mm | Bore diameter |
| D | 280 mm | Outside diameter |
| B | 109 mm | Width |
| Cr | 940.000 N | Basic dynamic load rating, radial |
| C0r | 1.640.000 N | Basic static load rating, radial |
| Cur | 207.000 N | Fatigue load limit, radial |
| nG Grease | 3.250 1/min | Limiting speed for grease lubrication |
| nG Oil | 3.850 1/min | Limiting speed for oil lubrication |
| ≈m | 26,8 kg | Weight |
Mounting dimensions
| da | 182 mm | Diameter shaft shoulder |
| Da | 268 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
| ra1 max | 2 mm | Maximum recess radius |
Dimensions
| r1 min | 2,1 mm | Minimum chamfer dimension |
| F | 198 mm | Raceway diameter inner ring |
| s | 3,7 mm | Axial displacement |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
| Käfig | M | Messingkäfig |
| Anzahl Wälzkörper-Reihen | 2 | Zweireihig |


