Select a different country or region to see content for your location.
United States
04:32:26 GMT+0000 (Coordinated Universal Time)



NJ2320-E-XL-MPAX-C4H
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable

Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 73 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 720.000 N | Basic static load rating, radial |
Cur | 123.000 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nϑr | 2.550 1/min | Reference speed |
≈m | 13,28 kg | Weight |
Mounting dimensions
da max | 125 mm | Maximum diameter of shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 4,2 mm | Axial displacement |
E | 191,5 mm | Raceway diameter outer ring |
F | 127,5 mm | Raceway diameter inner ring |
D1 min | 181,95 mm | Minimum rib diameter outer ring |
d1 | 139,4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products