Select a different country or region to see content for your location.
United States
21:18:13 GMT+0000 (Coordinated Universal Time)


NJ18/710-MPAX-J30PC-CN/3L
Cylindrical roller bearing
Cylindrical roller bearing NJ..-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 710 mm | Bore diameter |
D | 870 mm | Outside diameter |
B | 74 mm | Width |
Cr | 1.400.000 N | Basic dynamic load rating, radial |
C0r | 3.250.000 N | Basic static load rating, radial |
Cur | 280.000 N | Fatigue load limit, radial |
nG | 1.200 1/min | Limiting speed |
≈m | 94 kg | Weight |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 7,9 mm | Axial displacement |
E | 833 mm | Raceway diameter outer ring |
F | 753 mm | Raceway diameter inner ring |
D1 min | 820 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | MPAX | One Piece Brass Cage Lip Guided |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.