Select a different country or region to see content for your location.
United States
02:41:21 GMT+0000 (Coordinated Universal Time)



NJ1038-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Replaces
NJ1038-M1
Preferred product
Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 46 mm | Width |
Cr | 435.000 N | Basic dynamic load rating, radial |
C0r | 550.000 N | Basic static load rating, radial |
Cur | 82.000 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 2.410 1/min | Reference speed |
≈m | 11,02 kg | Weight |
Mounting dimensions
da min | 200 mm | Minimum diameter shaft shoulder |
da max | 213 mm | Maximum diameter of shaft shoulder |
Da max | 280 mm | Maximum diameter of housing shoulder |
dc min | 227 mm | Minimum shaft shoulder |
ra max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
E | 265 mm | Raceway diameter outer ring |
F | 215 mm | Raceway diameter inner ring |
D1 min | 255,9 mm | Minimum rib diameter outer ring |
d1 | 224,8 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Your current product variant
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products