Select a different country or region to see content for your location.
United States
08:11:16 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 30 mm | Width |
Cr | 174.000 N | Basic dynamic load rating, radial |
C0r | 220.000 N | Basic static load rating, radial |
Cur | 22.500 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
≈m | 2,63 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
da max | 108 mm | Maximum diameter of shaft shoulder |
db min | 95 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 143,8 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
H218 | Adapter sleeve |
Operating conditions for bearing 20218-K-MB
In work for 20218-K-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products