Select a different country or region to see content for your location.
United States
21:26:31 GMT+0000 (Coordinated Universal Time)


238/850-MB
Spherical Roller Bearing
Spherical roller bearing 238..-MB, symmetric 3 ribs
Remanufacturable
Replaces
238/850MB


Main Dimensions & Performance Data
d | 850 mm | Bore diameter |
D | 1.030 mm | Outside diameter |
B | 136 mm | Width |
Cr | 3.500.000 N | Basic dynamic load rating, radial |
C0r | 10.600.000 N | Basic static load rating, radial |
Cur | 730.000 N | Fatigue load limit, radial |
nG | 620 1/min | Limiting speed |
nϑr | 285 1/min | Reference speed |
≈m | 234 kg | Weight |
Mounting dimensions
da min | 868 mm | Minimum diameter shaft shoulder |
Da max | 1.012 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 978,1 mm | Bore diameter outer ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,11 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 6,06 | Dynamic axial load factor |
Y2 | 9,02 | Dynamic axial load factor |
Y0 | 5,92 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch